05:40:27 GMT+0000 (Coordinated Universal Time)


6205-C-C4>V
Deep groove ball bearing
Deep groove ball bearing 62..-C, single row, Generation C, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 15 mm | Width |
Cr | 15,900 N | Basic dynamic load rating, radial |
C0r | 7,800 N | Basic static load rating, radial |
Cur | 530 N | Fatigue load limit, radial |
nG | 21,600 1/min | Limiting speed |
nϑr | 16,000 1/min | Reference speed |
≈m | 0.118 kg | Weight |
Mounting dimensions
da min | 30.6 mm | Minimum diameter shaft shoulder |
Da max | 46.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 44.06 mm | Shoulder diameter outer ring |
D2 | 46.01 mm | Caliber diameter outer ring |
d1 | 32.94 mm | Shoulder diameter inner ring |
d2 | 31.61 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13.8 | Calculation factor |